知识搜索
下载文档 () / 20
动力,因我们而不同*

UX LED Hazardous Area Exit Signs

Eaton’s Crouse-Hinds UX LED exit signs are designed specifically for marking escape routes and exits in harsh and hazardous environments.

The UX is NEMA4X and IP66 rated, approved for temperatures from -30°C to 50°C and Class I, Division 2 certified. The housing is die cast aluminum with a vandal proof shield. The LED source is field configurable for red or green output. The self powered version comes standard with a nickel cadmium battery and self-diagnostics.

Certifications and compliances

NEC:

  • Class I, Division 2, Groups A, B, C, D
  • NEMA 4X, outdoor wet locations suitability
  • NEC/OSHA

UL standards:

  • UL50; UL844; UL924; UL1598A

IEC:

  • IP66

NFPA:

  • Life Safety Code NFPA101 - Section 5-9 (Emergency Lighting)

National Sanitation Foundation:

  • NSF Splash Zone (for food processing)

Design Features

  • Wide operating temperature range (UX6: -40°C to 50°C; UX7:-30°C to 50°C)
  • Die cast aluminum housing available in silver, black or white color
  • Field configurable for red or green letters and chevrons
  • Pendant or universal surface mounting
  • Self-diagnostics standard with self-powered versions
  • Heavy duty injection molded polycarbonate lens protects against impact and corrosion
  • Brown-out protection protects battery and reduces labor
  • Heavy duty aluminum die cast housing protects against impact and chemical resistance

Standard Materials

  • Housing: Die-cast aluminum - silver, black or white
  • Lens: Heavy duty injection molded polycarbonate
规格

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
下载链接
X
Download Close