知识搜索
下载文档 () / 20
动力,因我们而不同*

FHF ExResistTel Explosionproof Telephone Analog

Eaton’s FHF ExResistTel is designed for use in firedamp-endangered industrial areas specially for applications in the petrochemical industry, as well as offshore installations in hazardous areas. 

The ExResistTel is resistant to high temperature differences, humidity, sea water, dust and extensive mechanical strain. It is certified for areas susceptible to explosive dust and gases. Made from GRP this Ex telephone is lightweight while durable requiring minimal maintenance. 

It is equipped with a 21-key V4A stainless steel keypad that has been especially designed for use with gloves. A variety of colour housing options, accessories and components are available to enhance the telephone’s functionality. This product is flexible and is able to suit different needs.

Flexibility
Variety of colour housing options
Lightweight
Made from glass-fibre reinforced polyester (GRP)
Highly certified
ATEX, IECEx, UL & INMETRO certified for hazardous area
fhf-ex-resittel-analogue-black-fr-web.jpg
ExResistTel
fhf-ex-resisttel-mb-black-fr-web.jpg
ExResistTel MB

Certifications and compliances

 

 

ATEX
  • Cert. no. DMT02ATEX-E183
  • Certified to:
    IEC 60079-0:2017
    EN IEC 60079-7:2015+A1:2018
    EN 60079-11:2012
    EN 60079-18:2015+A1:2017
    EN 60079-31:2014
  • II 2 G Ex eb mb [ib] IIC T5 Gb
  • II 2 G Ex eb mb [ib] IIC T6 Gb
  • II 2 D Ex tb [ib] IIIC T80°C Db
  • II 2 D Ex tb [ib] IIIC T100°C Db
  • -25 °C < Ta < 60 °C  (T5)
  • -25 °C < Ta < 40 °C  (T6)

IECEx

  • Cert. no. IECEx BVS 11.0033
  • Certified to:
    IEC 60079-0:2017
    IEC 60079-7:2017
    IEC 60079-11:2011
    IEC 60079-18:2017
    IEC 60079-31:2013
  • Ex eb mb [ib] IIC T5 Gb
  • Ex eb mb [ib] IIC T6 Gb
  • Ex tb [ib] IIIC T80°C Db
  • Ex tb [ib] IIIC T100°C Db

CCC China

  • Cert. no.: CCC_2021322310003942
  • Certified to:
    GB 3836.1-2010
    GB 3836.3-2010
    GB 3836.4-2010
    GB 3836.9-2014
    GB 12476.1-2013
    GB 12476.4-2010
    GB 12476.5-2013
INMETRO
  • Cert. no.: CEPEL 11.2051
  • Certified to:
    ABNT NBR IEC 60079-0:2020
    ABNT NBR IEC 60079-7:2018
    ABNT NBR IEC 60079-11:2013
    ABNT NBR IEC 60079-18:2020
    ABNT NBR IEC 60079-31:2014
    ABNT NBR IEC 60529:2017
  • Ex eb mb ib [ib] IIC T6 Gb 
  • Ex tb ib [ib] IIIC T80 °C Db
  • Ex eb mb ib [ib] IIC T5 Gb
  • Ex tb ib [ib] IIIC T100 °C Db

Design features

  • Different housing colours
  • Certified for dust and gas exposure
  • Locking function with PIN
  • Hands-free operation
  • Degree of protection IP66 according to EN 60529
  • Explosionproof
  • Temperature range -25°C to +60°C
  • 21-key V4A stainless steel keypad
  • 3 memory buttons (MB version only)

Standard materials

  • Glass-fibre reinforced polyester
  • Stainless steel keypad
规格

Ordering Requirements ExResistTel - EN

dsfh0001-en-fhf-exresisttel-explosionproof-config-options.png

Ordering Requirements ExResistTel - DE

dsfh0001-de-fhf-exresisttel-explosionproof-config-options.png

Ordering Requirements ExResistTel MB - EN

dsfh0002-en-fhf-exresisttel-mb-explosionproof-config-options.png

Ordering Requirements ExResistTel MB - DE

dsfh0002-de-fhf-exresisittel-mb-explosionproof-config-options.png
下载链接
X
Download Close