知识搜索
下载文档 () / 20
动力,因我们而不同*

FHF FernTel IP Z2 Explosionproof Telephone IP

Eaton’s FHF FernTel IP Z2 is an IP desk/wall telephone for applications in potentially explosive areas in Zone 2 and 22. 

The FernTel IP Z2 is manufactured from Polycarbonate an impact-resistant thermoplastic which is certified according to ATEX. The housing prevents corrosion and provides longevity minimising the overall maintenance costs. 

Due to its robust design and certified materials this telephone is suitable for use in hazardous industries such as chemical and petrochemical where potential explosive atmospheres occur during production procedures. The FernTel IP Z2 provides flexibility with the ability to effortlessly be converted from a wall-mounted device to a desk telephone to suit your needs.

The FernTel IP Z2 allows for effective working with well-designed ergonomics and features an illuminated display with integrated heating to avoid screen fogging. With a quick installation process and friendly user guide this ex-telephone is efficient and easy to use.

Ease of use
Intelligent and user-friendly menu structure
Safety
For use in potentially explosive atmospheres and harsh environments
Reliable
Industrial standards and decades of expertise

Certifications and compliances

 
 

ATEX Ex

  • Cert. no. BVS08ATEX-E022
  • Certified to: EN IEC 60079-0:2018, EN IEC 60079-7:2015+A1:2018, EN 60079-11:2012, EN 60079-31:2014
  • II 3G Ex ec ic IIC T5 Gc
  • II 3D Ex tc ic IIIC T80°C Dc

 

IECEx

  • Cert. no. IECExBVS08.0009
  • Certified to: IEC 60079-0:2017, IEC 60079-7:2017, IEC 60079-11:2011, IEC 60079-31:2013
  • Ex ec ic IIC T5 Gc
  • Ex tc ic IIIC T80°C Dc

Design features

  • Intelligent and user-friendly menu structure
  • Pixel-based, illuminated LCD display
  • Illuminated keypad
  • Call tone ≥ 95 dB(A) in 1 m distance
  • Power supply Power over Ethernet
  • Connection to single RJ45 Port 10/100 BASE-T Ethernet LAN

Standard materials

  • Polycarbonate
  • Stainless steel screws 
规格

Ordering Requirements (EN)

dsfh0005-en-fhf-ferntel-ip-z2-explosionproof-config-options.png

Ordering Requirements (DE)

dsfh0005-de-fhf-ferntel-ip-z2-explosionproof-config-options.png
下载链接
X
Download Close