知识搜索
下载文档 () / 20
动力,因我们而不同*

FHF ExResistTel Explosionproof Telephone IP4

Please note: the ExResistTel IP2 has been replaced with ExResistTel IP4. For IP2 technical data, please see the resources tab.

 

Eaton’s FHF ExResistTel IP4 is suitable for all indoor and outdoor installations. This device is ideal for every weather condition and numerous operation sites, including exposure to seawater, high humidity or extensive mechanical strain.

The ExResistTel range comprises our most high-performance and rugged models for the most demanding environments.

It features a display with integrated heating for ultra-low temperature environments. The housing is made of impact and shock-resistant glass-fibre reinforced polyester which is lightweight and durable. While resistant to acids, alkalis or lubricants. 

The ExResistTel IP4 robust design is made for longevity and is the perfect packaging for the latest requirements for IP telephones in hazardous environments. It has proven reliability for critical mission communications and high safety applications.

This Ex telephone is designed to provide ultimate user comfort while meeting industrial standards and decades of market leading expertise.

Durability
Made from glass fibre reinforced polyester
Temperature range
-40 °C to +60 °C *
Cost saving
Robust yet lightweight and easy to maintain

Certifications and compliances

 
 

ATEX Ex e

  • Cert. no. PTB 12 AREX 2025 X
  • Certified to:
    EN IEC 60079-0:2018
    EN 60079-7:2015 + A1:2018
    EN 60079-11:2012
    EN 60079-18:2015 + A1:2017
    EN 60079-31:2014
  • II 2 G Ex eb ib mb (ib Gb) IIC T4 Gb
  • II 2 D Ex ib tb (ib Db) IIIC T130°C Db

 

IECEx

  • Cert. no. IECEx PTB 13.0007X
  • Certified to:
    IEC 60079-0:2017
    IEC 60079-11:2023
    IEC 60079-18:2017
    IEC 60079-31:2013
    EN 60079-7:2017
  • Ex e ib mb (ib Gb) IIC T4 Gb
  • Ex ib tb (ib Db) IIIC T130°C Db

 

Design features

  • Protection class IP66 according to IEC60529
  • Ambient temperature
  • *-40 °C to +60 °C with armoured cord -30 °C to +60 °C  with spiral cord
  • Connection to 10/100-BASE-T Ethernet
  • Hands-free operation
  • Two built-in independent relay contacts
  • Web-based monitoring (operating, handset, hands-free and ringing function)
  • User-friendly menu structure

Standard materials

  • Glass-fibre reinforced polyester
  • Stainless steel keypad
规格

Ordering Requirements (EN)

dsfh0087-en-fhf-exresisttel-ip4-config-options.jpg

Ordering Requirements (DE)

dsfh0087-de-fhf-exresisttel-ip4-config-options.jpg
下载链接
X
Download Close