知识搜索
下载文档 () / 20
动力,因我们而不同*

FHF FernTel IP Weatherproof Telephone IP4

Please note, the FernTel IP2 has been replaced by FernTel IP4. For IP2 technical data, please see the resources tab.

Eaton’s FHF FernTel IP4 is a weatherproof VoIP desk/wall telephone, its elegant design and corrosion and impact resistance makes it suitable for indoor and outdoor use in facilities with non-explosive environments. 

The FernTel IP4 is manufactured from polycarbonate - an impact-resistant thermoplastic which provides durability and longevity while minimising the need for maintenance. Its striking signal colors ensure that the FernTel IP4 cannot be missed in poor weather or lighting conditions whenever a telephone call is urgently needed. This weatherproof telephone is suitable for almost universal use thanks to its amazing transformability, it can effortlessly be converted from an indoor desk telephone to an outdoor wall mounted device. 

The FernTel IP4 allows for effective working: well-designed ergonomics and the illuminated keypad and display make operation simple. The Ethernet connectivity with the internal 2-port switch allows the user to connect a laptop in an outdoor area to the telephone.

Safety
For use in harsh environmental conditions
Reliable
Industrial standards and 120 years of expertise
Versatile
Convert a wall-mounted device to a desk telephone

Design features

  • Ingress protection class IP 65 according to IEC60529
  • Ambient temperature -40°C to +60°C
  • Ringing volume >= 95 dB(A) in 1 m distance
  • Pixel-based luminous OLED display
  • Illuminated keypad
  • Intelligent and user-friendly menu structure
  • VoIP Protocols: SIP, H.323 (UDP, TCP, TLS), RTP, SRTP (SDES, DTLS), RTCP, ICE
  • Power supply: PoE or external
  • Connection to 10/100/1000-BASE-T Ethernet
  • Relay built-in (SPST)
  • Relay module (optional) 2x SPDT

Standard materials

  • Polycarbonate
规格

Ordering Requirements (EN)

dsfh0086-en-fhf-ferntel-ip4-config-options.png

Ordering Requirements (DE)

dsfh0086-de-fhf-ferntel-ip4-config-options.png
下载链接
X
Download Close