知识搜索
下载文档 () / 20
动力,因我们而不同*

FHF ResistTel Weatherproof Telephone IP4

'Please note, theResistTel IP2 has been replaced by ResistTel IP4. For IP2 technical data, please see the resources tab.

Eaton’s FHF ResistTel IP4 is a weatherproof VoIP telephone suitable for indoor and outdoor use for rough environmental conditions with the highest degree of safety in industrial areas. Our telephone is resistant to seawater as well as alkali, acids and lubricants.

The ResistTel range comprises our most high-performance and rugged models for the most demanding environments.

With the use of corrosion-free material this telephone is made for longevity with minimal maintenance required. The housing is made from GRP a glass-fibre reinforced polyester material which is hard-wearing, lightweight and impact resistant. Its robust design represents a perfect packaging for the latest requirements for VoIP telephones. It has proven reliability for critical mission communications and high safety applications. 

The ResistTel IP4 is designed to provide ultimate user comfort while meeting industrial standards. Several accessories and components are available to enhance the telephones functionality

High protection
IP66 to IEC60529 for tough environments
Ease of use
User-friendly menu structure
Durability
Corrosion-free GRP construction

Design features

  • Protection class IP 66 according to IEC60529
  • Ambient temperature -40 °C to +70°C
  • Ring tone  95 dB(A) in 1 m distance
  • Pixel-based luminous OLED display
  • V4A alphanumeric keypad
  • User-friendly menu structure
  • VoIP Protocols: SIP, H.323 (UDP, TCP, TLS), RTP, SRTP (SDES, DTLS), RTCP, ICE
  • Power supply: PoE or external
  • Connection to 10/100/1000-BASE-T Ethernet
  • Relay built-in (SPST)
  • Relay module (optional) 2x SPDT
  • Hands-free operation

Standard materials

  • Glass-fibre reinforced polyester
  • Stainless steel keypad
规格

Ordering Requirements (EN)

dsfh0085-en-fhf-resisttel-ip4-config-options.png

Ordering Requirements (DE)

dsfh0085-de-fhf-resisttel-ip4-config-options.png
下载链接
X
Download Close