知识搜索
下载文档 () / 20
动力,因我们而不同*

FHF InduTel IP Weatherproof Telephone IP4

Please note, the InduTel IP2 has been replaced by InduTel IP4. For IP2 technical data, please see the resources tab.

Eaton’s FHF InduTel IP4 is a weatherproof VoIP-Telephone suitable for indoor and outdoor use for rough environmental conditions with the highest degree of safety in industrial areas.

The InduTel IP4 is the ideal device for a number of different operation sites – no matter if exposed to seawater, high humidity or extensive mechanical strain. Manufactured from polycarbonate, an impact-resistant thermoplastic, it's durable and reliable while minimising the need for maintenance. 

Thanks to the protective door, the handset and keypad are always perfectly protected against contamination which will minimise damages.

The simple administration of the InduTel IP4  is carried out using the device's webserver which avoids costly callouts and improves maintenance times.

Connectivity
Internal relay to connect external devices
Versatile
Compatible for indoor and outdoor use
Longevity
Withstands heavy industrial environments

Design features

  • Protection class IP 66 according to IEC60529
  • Ambient temperature -40 °C to +55 °C
  • VoIP standard: SIP (RFC3261)
  • Codecs: G.711 A-Law, G.711 μ-Law
  • RJ45 (10/100 Mbit/s)
  • With bistable internal relay contact
  • Power over Ethernet or 24 VDC-48 VDC
  • Optical LED call indication
  • Illuminated keypad

Standard materials

  • Impact-resistant polycarbonate
规格

Ordering Requirements (EN)

dsfh0012-en-fhf-indutel-ip-weatherproof-config-options.png

Ordering Requirements (DE)

dsfh0012-de-fhf-indutel-ip-weatherproof-config-options.png
下载链接
X
Download Close