知识搜索
下载文档 () / 20

EJBA IEC Ex d Explosion Protected Enclosures

Crouse-Hinds series EJBA enclosures provide IEC Ex d flameproof protection in Zones 1, 2, 21 and 22 hazardous areas.  EJBA enclosures are used as terminal boxes or bus bar systems, as junction boxes with terminals, as enclosures for equipment such as control devices, relays, contactors and/or instruments.

Certifications and compliances

IEC

  • Type of protection: Exd
  • Gas group: IIB or IIB + H2
  • Approvals: ANZEx 06.3018X 
  • Degree of protection: IP66

Design features

  • External flange with machined joint cover opening provides maximum opening for pulling cables or mounting equipment
  • Body walls have sufficient thickness to allow for drilled and tapped entries
  • Special one-piece hollow neoprene gasket designed to fully compress to ensure metal-to-metal contact of cover and body for explosionproof integrity, while giving an IP66 weatherproof seal to AS1939
  • The sealing gasket is placed inward from the cover bolt holes to prevent moisture ingress
  • Hinges provide convenient and easy access for inspection, maintenance and systems changes; integral cast hinges are fitted as standard on EJBA464, EJBA783 and EJBA786; aluminum hinges are also provided as standard on EJBA211710 up to EJBA361810; optional stainless steel hinges are available for sizes EJBA886 up to EJBA161608 
  • Entries can be drilled and tapped to customer requirements

Standard materials

  • Bodies and covers – cast copper-free aluminum
规格

SKU-Level data coming soon!

 

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.

下载链接