Eaton's B-Line series climate control products include an extensive array of units for virtually every type of application which customers can select from to address their enclosure ventilation or cooling requirement.
In clean, non-hazardous environments with acceptable ambient temperatures, a simple forced-air cooling system utilizing ambient air is usually adequate. Combined with a low-cost air filter, such devices generally meet the heat removal needs of typical electronic and electrical equipment.
In harsh environments involving high temperatures, heavy particulates, oil, or chemicals capable of damaging components, ambient air must be kept out of the enclosure. Sealed enclosures are generally used, with closed-loop cooling consisting of two separate circulation systems in a single unit. One system, sealed against the ambient air, cools and recirculates the clean cool air throughout the enclosure. The second system uses ambient air or water to remove and discharge the heat.
To help determine the right enclosure climate control solution, we offer the following resources to help with the right solution to meet your need.
For additional information, view or download the B-Line series climate control section of the B-Line series electrical enclosure catalog.
您的搜索 "" 不能匹配到任何文档或产品。
For a full selection of the climate control options, view or download the B-Line series climate control section of the B-Line series electrical enclosure catalog.
SKU details coming soon!