知识搜索
下载文档 () / 20

FSJ Small Line Fiberglass Enclosures

Crouse-Hinds series FSJ small line fiberglass enclosures offer a lightweight, compact solution for applications requiring confined spaces.  The FSJ line houses everything from terminal blocks to small positional control.  Available in a choice of two body styles, these enclosures are made of fiberglass-reinforced polyester and have a memory retaining polyurethane gasket and stainless steel screws for exceptional corrosion resistance.    

Certifications and compliances

  • UL/cUL 50, Types 1, 3R, 4X, 6P, 12
  • UL File No. E-57656
  • CSA Std. C22.2 - File 244248 Types 1, 3R, 4X, 6P, 12
  • NEMA Standard 250 - Types 1, 3R, 4X, 6P, 12
  • Temperature range: -76°F to +250°F (-60°C to +120°C)
  • Flammability rating: UL94-5V
  • Non-flame propagating

Design features

  • Lift-off cover design with four cover screws
  • Memory retaining continuous polyurethane gasket
  • Captive stainless steel cover screws
  • Chemical-resistant fiberglass-reinforced polyester
  • Submersible, non-corrosive design
  • Watertight, dusttight
  • Non-conductive, impact-resistant, UV-resistant
  • Material cuts, drills, punches, and saws with ease and accuracy
  • Rounded edges, minimal protrusions or exposed pocket areas for assembly of dust and debris
  • Smooth surface, no color variations, swirls or color pockets, no voids

Standard materials

  • Enclosure – hot compression molded fiberglass-reinforced thermoset polyester
  • Gasket – poured polyurethane
  • Captive screws – stainless steel
  • External hardware – 304 stainless steel
规格

SKU-Level data coming soon!

 

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.