Crouse-Hinds series grounding plates (1/2" through 1") and insulated bushings (1/2" through 3") permit the use of the conduit as the grounding circuit. Both types have set screws and ground wire terminals.
比较工具最多可同时比较四个产品。
您的搜索 "" 不能匹配到任何文档或产品。
需要至少选择两个产品才能使用比较工具。
Sorry, we can't get that information right now.