STB enclosures from Eaton's Crouse-Hinds Division feature a compact and simple design, making them a good fit for the requirements of distribution and lighting junction boxes. Available in 13 sizes with standard finishes of 316L stainless steel or painted steel. An IP66 rating makes these enclosures suitable for all environmental conditions. The stainless steel versions are particularly recommended for use in marine environments or other corrosive applications.
STB enclosures are also available fully assembled as custom-configured and certified terminal boxes. Options include custom entries, cable glands and plugs with built-in terminals (Ex-e and Ex-i) and other equipment.
* When terminal blocks or approved Class I, Division 2 devices are installed within the enclosure in accordance with NEC/CEC requirements. These enclosures are NOT explosionproof and will NOT contain an explosion. Installation of arcing and sparking devices which are not Class I, Division 2 rated or higher is NOT PERMITTED.
您的搜索 "" 不能匹配到任何文档或产品。