知识搜索
下载文档 () / 20
动力,因我们而不同*

Panzym First Yield

Panzym First Yield enzyme is a special pectolytic enzyme preparation for first mash enzymation. In the production of apple juice in particular, the first application of mash enzymes is designed to increase the juice yield. The balanced composition of Panzym First Yield enzyme enables a wide range of applications in terms of fruit variety and degree of ripeness.

Feature
Pectinase for first mashing process for increased yield, press capacity and improved downstream filtration
Suitable for
Pomaceous fruit mashes
Formulation; Dosage
Liquid; max. 40-200 ml/t

核心功能

  • Increase in mash yield and press capacity
  • Reduction of press cycles and juice haze
  • Simple press and system cleaning
规格
Intended application Dosage
fl oz/long ton
(ml/to)
Temperature
in °F (°C)/
time
Mash from fresh fruit 1.4 – 2.7
(40 – 80)
59 – 86 (15 – 30)/
min. 30 minutes
Mash from stored fruit 1.7 – 3.4
(50 – 100)
59 – 86 (15 – 30)/
min. 30 minutes
Negative alcohol test after juice extraction 5 – 6.8
(150 – 200)
59 – 86 (15 – 30)/
min. 30 minutes
下载链接
X
Download Close