知识搜索
下载文档 () / 20
动力,因我们而不同*

Panzym Univers

Panzym Univers enzyme is a multi-purpose pectinase for mash enzymation and juice depectinization of pomaceous, stone, and soft fruit. It is highly concentrated, enabling fast and economic juice extraction from fruit mash. It leads to complete pectin removal within a minimum amount of time and results in a brilliant alcohol test. It is produced from conventional strains of Aspergillus niger and Aspergillus aculeatus. 

Feature
Pectinase for mash enzymation and juice depectinization of fruits
Suitable for
Pomaceous fruit, stone fruit, soft fruit
Formulation/Dosage
Liquid; max. 1-20 ml/hl

核心功能

  • Broad application in different mash enzymation
  • Fast reduction of pectin and brilliant alcohol tests
  • Reduction of juice viscosity
规格
Application Dosage
fl oz/1,000 gal
(ml/hl)
Maceration time/temperature
Mash    
Apples/ pears 9 – 13
(7 – 10)
0.5 – 1 h at 68 – 86 °F
(20 – 30 °C)
Soft fruit 6 – 20
(5 – 16)
1 – 2 h at 113 – 131 °F
(45 – 55 °C)
Stone fruit 6 – 19
(5 – 15)
1 – 2 h at 113 – 131 °F
(45 – 55 °C)
Juice    
Apples/ pears 1 –  4
(1 – 3)
4 – 8 h at 68 – 86 °F
(20 – 30 °C)
1 – 2 h at 113 – 131 °F
(45 – 55 °C)
Soft fruit 2.5 – 6
(2 –  5)
4 – 8 h at 68 – 86 °F
(20 – 30 °C)
1 – 2 h at 113 – 131 °F
(45 – 55 °C)
Stone fruit 2.5 – 10
(2 –  8)
4 – 8 h at 68 – 86 °F
(20 – 30 °C)
1 – 2 h at 113 – 131 °F
(45 – 55 °C)
下载链接
X
Download Close