知识搜索
下载文档 () / 20
动力,因我们而不同*

BECO FilterAid

BECO FilterAid filter additive is an innovative technological filter aid used to form the first pre-coat for filtering beer and other beverages. The product can also be used during pre-coating of highly viscous liquids such as must, yeast, sugar syrup, and others.

Filter Material
Technological Filter Aid
Application
Pre-Coat Filtration
Filtration Grade
Medium - coarse

核心功能

  • The clarity of the filtered beer is always greater than using Perlite or coarse diatomaceous earth.
  • The high adsorption power produces bright clarity
  • Assurance through fiber-reinforced filter cakes
  • Long service life with low increases in pressure
规格
Application Quantities lb (g) of BECO FilterAid filter additive per 100 ft² (per m²)
Initial pre-coating 13–14 (650–700)
Second pre-coating 13 (650)
Continuous pre-coating Mixture of diatomaceous earths
下载链接
X
Download Close