下载文档 () / 20
动力,因我们而不同*

BECOGUR 1200

BECOGUR 1200 diatomaceous earth is a medium fine, active filtration diatomaceous earth with excellent clarification effect and high throughput for the filtration of beer, wine, fruit juices, oil, starch, sugar, gelatin, and other liquids.

Diatomaceous earth is produced from the silicaceous deposits of microscopic diatoms. The powdery BECOGUR 1200 diatomaceous earth is produced by mixing specially selected particle sizes. It is largely free from non-filtering components such as fine dust and silica sand.

Filter Material
Diatomaceous Earth
Application
Pre-Coat Filtration
Filtration Grade
Medium fine

核心功能

  • Excellent clarification sharpness through special particle size distribution
  • Reliable filtration through rapid formation of an adherent filter cake
  • Economic filtration properties thanks to an optimum relation of throughput and retention rate
  • Maximum purity, safe to use in accordance with German and EEC regulations and US-FDA (Food and Drug Administration) requirements concerning the production of beverages
规格
Type Grade of diatomaceous earth Darcy
BECOGUR 100 Very fine 0.04
BECOGUR 200 Fine 0.08
BECOGUR 1200 Medium fine 0.26
BECOGUR 3500 Coarse 1.45
BECOGUR 4500 Very coarse 6.00
Permeability is measured in Darcy. One Darcy is equal to 1 ml/s, i.e. the flow through a cube of filtration sheet/filter aid having an edge length of 1 cm with a water column of 1 m of the filtered liquid.
下载链接
X
Download Close