知识搜索
下载文档 () / 20
动力,因我们而不同*

AV

Eaton´s clogging indicators reliably monitor filter clogging caused by particulate accumulation in hydraulic and lubricating oil filters. The clogging indicators easily integrate into automatic control systems, and ensure continuous contamination control. The AV shut-off valves, intended for use in double filters with change-over valve, that can be serviced during operation and are fitted with a contamination indicator.

Clogging indicator type
Visual, Electrical and Visual-Electrical
max. operating pressure
6,000 psi (420 bar)
operating temperature
-4-176 °F (-20-80 °C)

核心功能

  • Optical and electrical signalling of the exceeding of pressure limits
  • Easy integration into automatic control systems
  • Continuos contamination control
规格

Specifications

temperature range: +14°F to +176°F (for a short time +212°F)
max. operating pressure: 6000 PSI ( cannot be interlinked )
3000 PSI ( interlinked, execution Z )
max.pressure difference: 2320 PSI
下载链接
X
Download Close