知识搜索
下载文档 () / 20
动力,因我们而不同*

BECO INTEGRA CART KLAV

Eaton's BECO INTEGRA CART KLAV range cartridge housings are designed as vent filter housings for gas filtration. They are manufactured of stainless steel and qualify for sterile filtration.

Eaton's BECO INTEGRA CART KLAV cartridge housings are suitable for the filtration of gases of fluid group 2 according to the Pressure Equipment Directive DGRL 2014/68/EU. Thanks to an optimized filtrate area design and a special surface finish this housing can easily be cleaned and sterilized.
 

Stack height
1"
Design
Vent Filter for Gas Filtration
Material
Stainless Steel AISI 316L

核心功能

  • The use of premium materials avoids corrosion, even after long use
  • Qualifies for acceptance of one 1" BECO MEMBRAN H Mini filter cartridge.
  • The optimized design of the housing allows thorough quick cleaning
  • Little space requirement due to compact design
  • Sterilization with steam
规格

Specifications

Max. permissible operating pressure: 72.5 psi (500 kPa, 5 bar) 
Max. permissible operating temperature: 248 °F (120 °C) 
Product contacting parts: Stainless steel AISI 316 L/AISI 316 Ti
Others: AISI 304
Gasket: EPDM
Product contacting parts: Ra < 0,8 µm
Others: Ra < 1,6 µm
Housing is suitable for: Gases of fluid group 2 according to PED 2014/68/EU
Housing connections: ½" male thread
Housing closure: Tri-Clamp
Condensate discharge:  Sanitary valve DN8 acc. to DIN 11851 
Article no.: KLAV1
下载链接
X
Download Close