知识搜索
下载文档 () / 20
动力,因我们而不同*

BECO MEMBRAN H Air

BECO MEMBRAN H Air filter cartridges with 0.2 µm hydrophobic single layer membranes made of Polytetrafluorethylene (PTFE) are ideal for sterile air filtration and gas filtration in the food and beverage industry. The filter cartridges remove contaminants in large volumes in applications such as sterilizing fermenter supply air, tank ventilation, or cooling down storage tanks after steam sterilization. The PTFE membrane filter cartridges are available in 10", 20", and 30" lengths.

Filter material
Teflon (PTFE)
Retention
Absolute (LRV-Values)
Max. operating temperature
176 °F (80 °C)

核心功能

  • Long-term steam-resistance at 273 °F (134 °C)
  • Validated bacteria retention capacity
  • High throughput due to very low inherent membrane resistance
规格

显示差异
仅显示不同点
隐藏空白功能

Specifications

Article number PTC02
Filter material Teflon (PTFE)
Retention rating 0.2 µm
Retention Absolute
Lengths 10", 20", 30"
Adapter codes 7
Cages Yes
Structure Pleated
Pressure hold test
Test pressure in psig and diffusion rate per 10"

Nitrogen diffusion at 68 °F (20 °C) per 10" ≤ 11 ml/min at 10.3 psig (0.7 bar) with 60% isopropanol

Backwashability -
Chemical resistance pH 1 – 14
Max. operating temperature 176 °F (80 °C)
Max. differential pressure in flow direction

72.5 psid (5.0 bar) at 68°F (20 °C)

7.25 psid (0.5 bar) at 273 °F (134 °C)

Steam cycles ≥ 150 at 273 °F (134 °C) in 20 minutes
下载链接
X
Download Close