知识搜索
下载文档 () / 20
动力,因我们而不同*

DCF Hot Fry Oil Filter

DCF mechanically cleaned filter for commercial cooking oil recycling replaces the vibrating filter and paper band equipment. Temperature maximum 400° F (204° C).

Technology
Mechanically cleaned
Total Volumetric Capacity
11 gal (41.6 liters)
Filter Area
610 in² (3,935 cm²)

核心功能

  • High turn-over rates result in improved quality
  • Reduced oxidation rates of non-hydrogenated oil
  • Tighter filter retentions optimize crumb removal
  • Closed system reduces employee exposure
  • Eliminates costs associated with consumable media
  • Environmentally friendly design reduces disposal costs
  • Unique leak containment system

Applications:

  • Commercial cooking oil recycling
规格

Specifications

Total Volumetric Capacity: 11 gal (41.6 liters)
Purge Chamber Capacity: 1.5 gal (6 liters)
Filtration Surface Area: 610 in² (3935 cm²)
Flow Rate Range at 100μ: 30–200 gpm (6.8–45.4 m³/hr )
Temperature, maximum: 400 °F (204 °C)
Pressure, maximum: 150 psi (10 bar), minimum: 30 psi (2 bar)
Single Unit Weight: 250 lbs (113.4 kg)
Air Requirement: 80 psi to 120 psi (5.5 to 8.2 bar), 5.5 cfm
下载链接
X
Download Close