知识搜索
下载文档 () / 20
动力,因我们而不同*

DUA (ASME Design)

Pressure filter, change over series DUA 2005-4005 have a working pressure up to 22 bar. Pressure peaks can be absorbed with a sufficient safety margin.
A changeover ball valve between the two filter housings makes it possible to switch from the dirty filter side to the clean filter side without interrupting operation. These filters can be installed as suction filters.

Filter Type
Inline mounted
max. operating pressure
319 psi (22 bar)
Operating Temperature
14-212 °F (-10-100 °C)

核心功能

  • Design meets ASME
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • Suitable for all petroleum based fluids
  • HW-emulsions
  • Most synthetic hydraulic fluids and
    lubrication oils.
规格

Specifications

max. operating temperature: +14°F to +212°F
operating medium: mineral oil, other media on request
max. operating pressure: 320 psi
test pressure:

acc. to ASME VIII Div. 1: 2 x operating pressure: 638 psi

acc. to API 614, Chapter 1: 1,5 x operating pressure: 480 psi

standard process connection: SAE-flange connection 3000 PSI or
ANSI-flange B16.5 BLASS 150 PSI 
housing material: EN-GJS-400-18-LT/SA395-60-40-18 
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
measuring connections: BSPP ¼
drain- and bleeder connections: BSPP ½ 
volume tank: DUA 2005: 2x 7.6 Gal.
DUA 3005: 2x 10.0 Gal.
DUA 4005: 2x 12.5 Gal. 
operating pressure adapter flanges: according to B16.5 CLASS 150 PSI (FA11/FA12 max. 232 PSI
下载链接
X
Download Close