知识搜索
下载文档 () / 20
动力,因我们而不同*

EDNRA (ASME Design)

Eaton´s EDNRA (ASME Design) duplex lubrication oil filters are instrumental in protecting equipment while improving performance and reliability. The simplified design carries the robustness of Eaton's full hydraulic and lubrication filtration line. Pressure filter change over series EDNRA (ASME Design) have a working pressure up to 232 psi (16 bar).

Filter Type
Inline mounted
max. operating pressure
145 psi (10 bar)
Operating Temperature
14-212 °F (-10-100 °C)

核心功能

  • EDNRA design meets ASME
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • Suitable for all petroleum based fluids
  • HW-emulsions
  • Most synthetic hydraulic fluids and
    lubrication oils.
规格

Specifications

max. operating temperature: 14-212 °F (-10-100 °C)
operating medium: mineral oil, other media on request
max. operating pressure: 145 psi (10 bar)
standard process connection: SAE-flange 3000 PSI or ANSI-flange B16.5 CLASS 150/300 PSI
housing material: Carbon steel 
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
bleeder connections:  NPT ½"
drain connections: NPT ¾“
measuring connections: G ¼
下载链接
X
Download Close