知识搜索
下载文档 () / 20
动力,因我们而不同*

EH

The stainless steel high pressure filters of the series EH are suitable for a working pressure up to 6,000 psi (420 bar). The pressure peaks are absorbed by a sufficient margin of safety. Eaton´s EH-filters are flange mounted to the hydraulic system.

Filter Type
Inline mounted
max. operating pressure
6000 psi (420 bar)
operating temperature
14-212 °F (-10-100 °C)

核心功能

  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • All petroleum based fluids
  • HW-emulsions
  • Most synthetic hydraulic fluids and lubrication oils.
规格

显示差异
仅显示不同点
隐藏空白功能

Specifications

operating temperature: +14 °F to +212 °F
operating medium mineral oil, other media on request
max. operating pressure: 6,000 psi
test pressure: 8,700 psi
max. operating pressure at IS20: 4,060 psi
test pressure at IS20: 5,278 psi
process connection: manifold mounted
housing material: EN10088-1.4571 (316 Ti according to AISI)
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
volume tank: 0.03 gal
下载链接
X
Download Close