知识搜索
下载文档 () / 20
动力,因我们而不同*

ELWFA (ASME Design)

ASME design stainless steel in-line filters of the series ELWFA have a working pressure up to 232 PSI. Pressure peaks can be absorbed with a sufficient safety margin. The filters can be installed as suction filter, pressure filter or return-line filter. ELWFA design meets ASME.

Filter Type
Inline mounted
max. operating pressure
145 psi (10 bar)
Operating Temperature
14-212 °F (-10-100 °C)

核心功能

  • ELWFA design meets ASME
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • Suitable for petroleum based fluids
  • HW-emulsions
  • Most synthetic hydraulic fluids and
    lubrication oils.
规格

显示差异
仅显示不同点
隐藏空白功能

Specifications

operating temperature: +14 °F to +212 °F (-10°C bis +100°C)
operating medium: mineral oil, other media on request
max. operating pressure: 145 psi (10 bar)
standard process connection: SAE-Flansch 3000 PSI or Flansch ANSI B16.5 CLASS 150 PSI
housing material: Stainless steel
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
drain- and bleeder connections: G ½
measure connections: G ¼
下载链接
X
Download Close