知识搜索
下载文档 () / 20
动力,因我们而不同*

HPX

The high pressure filters of the HPX series are suitable for a working pressure up to 4,568 psi (315 bar). The pressure peaks are absorbed by a sufficient margin of safety. Eaton HPX-filters are flanged to the mounting face.

Filter Type
Manifold mounted
max. operating pressure
4,568 psi (315 bar)
operating temperature
14-176 °F (-10-80 °C)

核心功能

  • Right-hand and left-hand execution
  • Vertical interlink mounting
  • Star-shaped, pleated filter material
  • Flow direction from outside to inside
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • All petroleum based fluids
  • HW-emulsions
  • Most synthetic and lubrication fluids
规格

Specifications

operating temperature: +14°F to + 176°F
operating medium mineral oil, other media on request
max. operating pressure: 4,568 psi
test pressure: 6,532 psi
process connection: manifold mounted
housing material: C-steel
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
下载链接
X
Download Close