Eaton’s fluid purifier systems remove free, emulsified and dissolved water, as well as gases and solid contaminants, helping improve system reliability, service life, and efficiency. Designed for a wide range of viscosities, they support applications from transformer oils to heavy gear lubricants. The mobile IFPM series is available in three sizes with flow rates of 2.6, 7.9, and 18.5 gal/min (10, 30, and 70 l/min). The compact, fully automated PLC controlled units include a WSPS 05 water sensor. Stationary IFPS versions are available on request.
您的搜索 "" 不能匹配到任何文档或产品。
| inlet connection: | G½” |
| outlet connection: | G ¼” |
| circulation flow rate:* | 2,4 GPM (50 Hz) / 2,8 GPM (60 Hz) |
| operating vacuum: | -8,7 PSI (-60 kPa) |
| heater power: | No heater installed |
| filter type: | Spin-on filter |
| seal material: | NBR and FPM |
| viscosity: | 56…3200 SUS |
| protection class: | IP54 |
| ambient temperature: | +32°F to +100°F |
| fluid temperature: | +50°F to +176°F |