知识搜索
下载文档 () / 20
动力,因我们而不同*

MAXILINE VMBF

Eaton’s MAXILINE VMBF multi-bag filter housing is user-friendly, cost-effective and designed for high volume applications and processes demanding frequent filter bag change-outs. Ideal for batch process runs and high dirt load applications. This multi-bag filter housing is equipped with the QIC-LOCK opening mechanism that allows for safe, easy and fast filter bag change-outs for higher productivity and lower operating costs.  

# Bags
3+
Closure
Clamp
Design
High Capacity Multibag

核心功能

  • Available in Type 304 Stainless Steel, Type 316 stainless steel or carbon steel with standard Buna N o-rings, Viton o-rings are an available as an option.
  • A counter balanced spring assisted cover lifting mechanism balances the cover perfectly giving it a "weightless" feel. Opening and closing the cover is "finger tip" easy.
  • QIC-LOCK rapid opening and closing mechanism ensures simple, operator friendly operation with minimal downtime for bag change-outs. Reduces downtime to increase productivity and decrease operating costs.
  • Unique 3-point hold down ensures a high-quality seal between each filter bag and the housing body. A supplied special tool ensures, simple effective operation.
  • Side inlet and bottom outlet provides easy and complete drainage. A standard tangential outlet reduces housing height.
  • Available in three sizes for 4, 6 or 8 standard size 02 double length filter bags.

Key MAXILINE VMBF Applications:

  • Automotive
  • Food and Beverage
  • Chemical Processing
  • Paints, Inks, Resins and Coatings
  • Electronics
  • Petrochemicals
  • Municipal Water Treatment
  • Industrial Water Treatment
  • Pulp and Paper
  • Pharmaceutical
  • Lubricants, Metalworking Fluids
  • Solvents

SIMPLE TO OPERATE

The MAXILINE VMBF SE design prevents the cover from being opened until the vessel has been properly vented. Moving the safety interlock handle upwards simultaneously vents the vessel and unlocks the clamp for opening. A threaded spindle mechanism, operated by a hand wheel, opens the clamp so that the cover can be raised with the help of a spring assisted hinge. The entire process takes less than 30 seconds compared to the 10 MINUTES or more it takes to open a vessel with bolted closure. The vessel cannot be re-pressurized until the QIC-LOCK clamp has been fully closed and the safety interlock engaged which closes the vent valve.

规格

显示差异
仅显示不同点
隐藏空白功能

Specifications

Models No. of
filter bags
Size Flow rate1
GPM (m3/h)
Max. pressure
psi (bar)
Max. temp.
℉ (℃)
Housing volume
gal (l)
Housing weight
lb (kg)
I/O
connections
VMBF-0402 4 2
705 (160) 150 (10) 250 (121) 69 (261) 484 (220) 4”
VMBF-0602 6 2
1057 (240) 150 (10) 250 (121) 139 (526) 920 (417) 6”
VMBF-0802 8 2
1409 (320) 150 (10) 250 (121) 141 (534) 970 (440) 8”
VMBF-1002 10 2
1761 (400) 150 (10) 250 (121) 248 (939) 1,050 (476) 10”
VMBF-1202 12 2
2114 (480) 150 (10) 250 (121) 248 (939) 1,070 (485) 10”
下载链接
X
Download Close