知识搜索
下载文档 () / 20
动力,因我们而不同*

MCF

The innovative, magnetically coupled driving technology that moves the cleaning disc - without the need for shaft or drive external seals - makes MCF magnetically coupled filter unique.

Technology
Mechanically cleaned
Total Volumetric Capacity
11 gal (41.6 l)
Filter Area
601 in² (3,935 cm²)

核心功能

  • Permanent media retains valuable product otherwise lost by media changeout
  • Simple design with very few wear parts - for reduced spare parts stocking needs
  • No external shaft or drive seals - eliminates downtime and disposal requirements
  • Cleanable permanent media eliminates downtime and disposal requirements
  • Easy no-tools access for routine maintenance and service
  • Continuous operation - even during cleaning cycles

Applications:

  • Paper coatings 
  • Pcc/gcc slurries 
  • Phenolic resins 
  • Petroleum based greases
  • Ethanol processing
  • Cip fluids (sodium hydroxide)
  • Hot fry oils 
  • Starch
  • Lime slurries 
  • Curtain coaters 
  • Nutricuticals
  • Machining coolants 
  • Adhesives 
  • Paint
  • Ink 
  • Chocolate 
  • Edible oils 
  • Detergents 
  • Tallow

How It Works - MCF Magnetically Coupled Filter - Eaton Filtration

The innovative, magnetically coupled driving technology that moves the cleaning disc - without the need for shaft or drive external seals - makes MCF magnetically coupled filter unique.

规格

Specifications

Single Unit Weight
200 lbs (91 kg)
Service Height 64 in. (1,626 mm)
Footprint 19.6 in. (498 mm) x 18 in. (457 mm)
Volumetric Capacity 11 gal (41.6 l) total
Purge Chamber 1.3 gal (5 l) capacity
Connections: Standard 3 in (75 mm) l/O NPTE thread,
2 in (50 mm) NPTI purge
Connections: Optional 150# RFSO flanged, Sanitary, DIN (PM16) flanged, or
BSPT—and purge valve options and more
Filtration Surface Area 601 in2 (3935 cm²)
Media Wedge wire: 15µm–1125µm, or defined pore: 25µm–100µm
Screen Diameter: 8 in (203 mm), Length: 24 in. (610 mm),
Area: 610 in² (3935 cm²)
Flow Rate Range 30–200 gpm (6.8–45.4 m³/hr)
Temperature, maximum 180 °F (82 °C)
Operating pressure 30–150 psi (2–10.5 bar)
Elastomer Seal Optional: EPT/EPDM (Nordel) or Viton
Cleaning Disc Standard: Delrin - optional: High-Density Polyethylene
Housing/Wetted Parts Materials Standard: 316 stainless steel
Controllers Standard: continuous cleaning valve (CCV)
Controller Options Push button, semi-automatic electric, electric timer, PLC
Air for Actuator Drive Clean, dry, non lubricated air) 80 psi (5.5 bar) at 5 cfm (140 m3/m).
Electrical for Controllers (if equipped with optional electric automatic control
timer): 110 or 220 Volt, 50 or 60 Hz, single-phase
下载链接
X
Download Close