知识搜索
下载文档 () / 20
动力,因我们而不同*

O

Eaton´s clogging indicators reliably monitor filter clogging caused by particulate accumulation in hydraulic and lubricating oil filters. The clogging indicators easily integrate into automatic control systems and ensure continuous contamination control. O is the only-visual pressure switch up to the given full scale value.

Clogging indicator type
Visual
operating temperature
-4-176 °F (-20-80 °C)

核心功能

  • Visual display of the exceeding of pressure limits
  • Continuous contamination control
规格

显示差异
仅显示不同点
隐藏空白功能

Specifications

temperature range: -4-176 °F (-20-80 °C)
max. contact load: max. 250 V  /5A
sealing material: Nitrile (NBR)
protection: IP65
下载链接
X
Download Close