知识搜索
下载文档 () / 20
Gas liquid separators

Type AC/ACN

Eaton Float Drain Traps efficiently handle the liquids in the storage tanks and drip points of separators without pressure  loss in the line. These traps are capable of removing up to 2800 pounds of condensate per hour and work with pressure differentials from 5 up to 250 psi.

Float Drain Traps are available in a variety of models and materials of construction, featuring the Model 90-AC, Model 95-AC and Model 230-AC.

Construction
Cast
Material
Cast iron, cast carbon steel, cast stainless steel
Options
Models 90-AC, 95-AC, 230-AC, heater for low temperature applications

核心功能

  • No priming required
  • Stainless steel internal parts are corrosion-resistant
  • Internal parts attached to cover for easy removal and inspection
  • No loss of line pressure
  • Choice of inlet/outlet configurations

Key Separator Applications:

  • Steam drums
  • Steam turbines
  • Intercooler equipment
  • Aftercooler equipment
  • Gas well heads
  • Deep well heads
  • Oil extraction
  • Chemical processing
  • Scrubbing systems
  • Evaporator
  • Glycol dehydration
  • Sulfur condenser
  • Mist elimination
  • Heat exchangers
  • Reactors
  • Landfill/waste gas
规格

Dimensions: Models 90, 95 and 230 (in/mm)

            Weight (lb/kg)
Model No.
Pipe Size (NPT) A B C Width Cast Iron
Cast Steel Stainless Steel
90-AC 3/4
6.12 / 155 - 4.87 / 124 5.12 / 130 33 / 15 35 / 16 37 / 17
95-AC 1
7 / 178 - 6.12 /155 6.12 / 155 35 / 16 37 / 17 42 / 19
230-ACN 1
9 / 229 3.63 / 92 7.5 / 190 5.63 / 143 50 / 23 56 / 25 59 / 27

Capacities: Condensate (lb/hr) at 70°F - Models 90, 95 and 230

Differential Pressure (psi). Specify on Order
Model No. Orifice Diamter
5
10 25 50 75 100 125 150 175
200 250 300 500
90-AC 5⁄32” 292 434 790 1273 1600 - - - - - - - -
1⁄8” 178 266 502 785 970 1130 1250 1370 1465 1550 1750 - -
3⁄32” 97 147 265 427 545 625 697 760 815 870 965 - -
5 ⁄64” 68 101 198 299 382 435 487 530 570 590 650 - -
95-AC 5 ⁄32” 292 434 790 1273 1623 1850 2075 2250 2400 2575 2840 - -
1⁄8” 178 266 502 785 970 1130 1280 1370 1465 1550 1750 1950 2500
3 ⁄32” 97 147 266 427 545 625 697 760 815 870 965 1060 1350
230-AC 7⁄32” 396 595 1075 1733 2205 2525 2800 - - - - - -
下载链接
X
Download Close