知识搜索
下载文档 () / 20
动力,因我们而不同*
Gas liquid separators

Type TF

The two-stage Eaton Type TF Gas/Liquid Separator/Filter removes 99 % of all particles larger than 0.3 microns and is for applications requiring extremely fine entrainment removal. 

The first stage is a centrifugal separator that removes slugs and heavy liquid loads. The second stage uses filter elements to remove nearly all remaining droplets plus particles as small as 0.3 microns from air, gas and steam processes. The most common application for the TF Series is for natural gas but it is also suitable for any application requiring highly pure output.

Construction
Fabricated
Material
Carbon steel
Options
High pressure modles, support legs, ASME U code stamp

核心功能

  • Fabricated construction
  • High efficiency over wide flow range
  • Removes 99% of liquid and solid entrainment particles larger than 0.3 microns - dependent on installed filter
  • Gas, steam or air applications
  • Exclusive Vortex Containment Plate (VCP) System
规格

显示差异
仅显示不同点
隐藏空白功能
Dimensions: Type TF (in/mm)
  Weight (lb/kg)
Pipe Size A
B C D E F G J K L Drain NPT
175 psi
305 psi
2-1⁄2 67 / 1,702 8 / 203 59 / 1,499 8.63 / 219 8 / 203 16 / 406 5 .75 / 1,146 44 / 1,118 15 / 381 12 / 305 1 270 / 122 285 / 129
3
72 / 1,829 9 / 229 63 / 1,600 10.75 / 273 9 / 229 18 / 457 5 .75 / 1,146 45 / 1,143 18 / 457 13 / 330 1-1⁄2 375 / 170 390 / 177
4
79 / 2,007 10 / 254 69 / 1,753 12.75 / 324 10 / 254 20 / 508 5 .75 / 1,146 47 / 1,194 22 / 559 14 / 356 1-1⁄2 520 / 236 535 / 243
5
85 / 2,159 11 / 279 74/ 1,880 14 / 356 11 / 279 22 / 559 7 .88 / 200 48 / 1,219 26 / 660 15 / 381 1-1⁄2 620 / 281 650 / 295
6 92 / 2,337 12 / 305 80 / 2,032 16 / 406 12 / 305 24 / 610 7 .88 / 200 50 / 1,270 30 / 762 16 / 406 1-1⁄2 775 / 352 820 / 372
8 103 / 2,616 14 / 356 89 / 2,261 18 / 457 14 / 356 28 / 711 7 .88 / 200 52 / 1,321 37 / 940 17 / 432 2 1,055 / 479 1,140 / 517
10 127 / 3,226 18 / 457 109 / 2,769 24 / 610 17 / 432 34 / 864 7 .88 / 200 54 / 1,372 55 / 1,397 18 / 457 2 1,625 / 737 1,750 / 794
12 133 / 3,378 19 / 483 114 / 2,896 28 / 711 19 / 483 38 / 965 7 .88 / 200 56 / 1,422 58 / 1,473 19 / 483 2-1⁄2 1,795 / 814 2,140 / 971
14 140 / 3,556 22 / 559 118 / 2,997 32 / 813 21 / 533 42 / 1,067 7 .88 / 200 58 / 1,473 60 / 1,524 20 / 508 2-1⁄2 2,345/1,064 3,140/1,424
16 153 / 3,886 25 / 635 128 / 3,251 36 / 914 23.5 / 597 47 / 1,194 7 .88 / 200 60 / 1,524 68 / 1,727 21 / 533 3 3 3,110 / 1,411 3,960/1,796
下载链接
X
Download Close