知识搜索
下载文档 () / 20
动力,因我们而不同*

BECO CPS

BECO CPS depth filter sheets are used for clarifying filtration in the chemical, cosmetic and food industries. The filter sheets remove particles of a coarse, crystalline, amorphous or gel-like structure perfectly. An extremely wide range of filtration tasks can be performed according to given specifications, even with highly viscous liquids.

Filter Material
CP2KS with mineral components, CP1KS without mineral components
Applications
Coarse and clarifying filtration
Compliance
FDA, EC 1935/2004, BfR XXXVI/1

核心功能

  • High dirt-holding capacity for economic filtration
  • Differentiated fiber and cavity structure (internal surface area) for the widest possible range of applications and operating conditions
  • The ideal combination of filtration-active and adsorptive properties ensures maximum safety
  • Very pure raw materials and therefore minimum influence on filtrates
  • Comprehensive quality assurance for all raw and auxiliary materials and intensive in-process controls ensure consistent quality of the finished products

Special Depth Filters
BECO CP1KS, CP2KS

  • High-purity cellulose
  • Low washable ions
  • No mineral components
  • Near complete catalyst separation at high flow rates
  • Near complete catalyst recovery

These special BECO depth filter sheets were developed for highest demands in the chemical industry. By using and selecting high-purity cellulose, the content of washable ions is exceptionally low. Since these depth filters contain no mineral components, there are only traces of iron and aluminum migration. Complete separation of catalysts at high flow rates is also possible using Eaton's BECO CPS depth filter sheets. Subsequent ashing enables virtually loss-free and nearly complete recovery of catalysts.

Coarse Filtration
BECO CP07S, CP03S, CP02S, CP01S
BECO depth filters with filter-active, mineral components for clarification of liquids with a coarser crystalline and amorphous, or gel-like particle structure and is suitable for high-viscosity liquids

Applications:

  • Concentrated sugar solution
  • Boiled linseed oils
  • Syrup
  • Edible oils
  • Vegetable extracts
  • Gelatin broths
  • Polymer dispersions
  • Synthetic resin



 

Industries:

  • Food
  • Fine chemicals
  • Pharmaceuticals
规格

显示差异
仅显示不同点
隐藏空白功能

Specifications

Type Article number Nominal retention rate
µm
Thickness
in (mm)
Ash content
%
Bursting strength wet
psi (kPa)
Water throughput
△ p = 14.5 psi in gpm/ft2
(△ p = 100 kPa in l/m2/min)
BECO CP07S 27108 15.0

0.14  (3.6)

 35.0

> 16.0 (110)

105.3 (4,290) 
BECO CP03S 27123 20.0

0.15  (3.7)

 35.0

> 13.1 (90)

175.2 (7,140)
BECO CP02S 27122 25.0

0.13  (3.3)

 17.0

> 13.1 (90)

233.6 (9,520)
BECO CP01S 27121 30.0

0.18  (4.6)

 16.0

> 14.5 (100)

306.8 (12,500)
BECO CP2KS 27031 27.0

0.11  (2.9)

< 1.0

> 21.8 (150)

239.5 (9,760)
BECO CP1KS 27021 40.0

0.18  (4.5)

< 1.0

> 43.5 (300)

555.1 (22,620)
下载链接
X
Download Close