知识搜索
下载文档 () / 20
动力,因我们而不同*

BECO Standard

The BECO Standard depth filter sheets have superior clarification performance for reliable removal from particles to microorganisms due to optimal pore structure and adsorption.

These filter sheets cover filtration grades from 4.0 µm to 0.1 µm nominal rating in applications such as wine, beer, fruit juice, cosmetics, fine chemicals, pharmaceuticals and biotechnologies.

Filter Material
Cellulose with mineral components
Application
Coarse, clarifying, fine filtration; Microbial reduction and removal
Compliance
FDA, EC 1935/2004, BfR XXXVI/1

核心功能

  • Ideal pore structure for reliable retention of the components to be separated
  • Use of high-quality raw materials for high clarification performance
  • Economic service life through high dirt-holding capacity
  • Comprehensive quality control of all raw and auxiliary materials
  • In-process monitoring ensures consistent quality

Microbe Reduction and Removal
BECO Steril S 100, Steril S 80, Steril 60, Steril 40 - depth filter sheets with a high germ retention rate.

These sheet types are particularly suitable for cold-sterile bottling or storing of liquids. The high germ retention rate is achieved through the fine-pored structure of the depth filter sheet and an electrokinetic potential with an adsorptive effect. Due to their high retention capacity for colloidal ingredients, these sheet types are particularly suitable as prefilters for subsequent membrane filtration.

Industries:

  • Wine
  • Beer
  • Fruit juice
  • Cosmetics
  • Fine chemicals
  • Pharmaceuticals
  • Biotechnologies

Microbe Reduction and Fine Filtration
BECO SD 30, KDS 15, KDS 12, KD 10, KD 7, KD 5 -  depth filter sheets for achieving a high degree of clarification.

These sheet types reliably retain ultra-fine particles and have a germ-reducing effect, making them particularly suitable for haze-free filtering of liquids prior to storing and bottling.

Clarifying Filtration and Coarse Filtration
BECO KD 3, K 2, K 1 - depth filter sheets with large-volume cavity structure. 

These depth filter sheets have a high holding capacity for particles and are especially suitable for clarifying filtration applications.

规格

显示差异
仅显示不同点
隐藏空白功能

Specifications

Type Article number Nominal retention rate µm
Thickness
in (mm)
Ash content
%
Bursting strength wet
psi (kPa)
Water throughput
△ p = 14.5 psi in gpm/ft2
(△ p = 100 kPa in l/m2/min)
BECO Steril S 100 26950 0.1

0.15  (3.9)

58.0

>   7.3  (50)

0.7 (30)
BECO Steril S 80 26800 0.2

0.15  (3.9)

50.0

> 11.6  (80)

1.1 (46)
BECO Steril 60 25600 0.3

0.15  (3.8)

50.0

>   7.3  (50)

1.5 (60)
BECO Steril 40 25400 0.4

0.15  (3.8)

49.0

>   7.3  (50)

1.7 (69)
BECO SD 30 24300 0.5

0.15  (3.8)

50.0

>   7.3  (50)

2.1 (84)
BECO KDS 15 23150 0.6

0.15  (3.8)

50.0

>   7.3  (50)

2.8 (115)
BECO KDS 12 23120 0.8

0.15  (3.8)

50.0

>   7.3  (50)

3.8 (155)
BECO KD 10 22100 1.0

0.15  (3.8)

50.0

>   7.3  (50)

4.5 (185)
BECO KD 7 22070 1.5

0.15  (3.8)

50.0

>   7.3  (50)

5.5 (225)
BECO KD 5 22050 2.0

0.15  (3.8)

50.0

>   7.3  (50)

6.6 (270)
BECO KD 3 22030 2.5

0.15  (3.8)

50.0

>   5.8  (40)

10.4 (425)
BECO K2 21020 3.0

0.15  (3.8)

46.0

>   7.3  (50)

38.0 (1,550)
BECO K1 21010 4.0

0.15  (3.8)

42.0

>   8.7  (60)

46.6 (1,900)
下载链接
X
Download Close