知识搜索
下载文档 () / 20
动力,因我们而不同*

BECODISC

BECODISC premium stacked disc cartridges with BECOPAD depth filter sheets are made of cellulose, characterized by high-purity, strength and performance for excellent color and flavor fidelity, which even for microbial removal does not require mineral components.

BECOPAD depth filter sheets offer exceptionally high chemical resistance both in alkaline and acidic applications.

Filter Material
High-purity cellulose
Application
Coarse, clarifying, fine filtration; Microbial reduction and removal
Compliance
FDA, EC 1935/2004, EC 10/2011

核心功能

  • Made of cellulose, characterized by high-purity
  • Up to 20% higher performance
  • Reduced pre-rinse volumes
  • Increased strength of the depth filter media used versus conventional depth filter sheets
  • Rinsing volume reduced by up to 50%, resulting in reduced process costs
  • Very good chemical and mechanical resistance
  • Low charge-related adsorption
  • Virtually no ash content
  • No undesirable affects to the product

Segments:

  • Beer
  • Wine
  • Fruit juice
  • Fruit wine
  • Fine chemicals
  • Pharmaceuticals

规格

显示差异
仅显示不同点
隐藏空白功能

Specifications

Type Depth filter sheet Nominal retention rate µm Water throughput
△ p = 14.5 psi in gpm/ft2
(△ p = 100 kPa in l/m2/min)
Thickness
in (mm)
B1C3 BECOPAD 115 C 0.1 - 0.2
0.6 (26) 0.16 (4.0)
B123 BECOPAD 120 0.1 – 0.3
1.3 (54) 0.15 (3.9)
B173 BECOPAD 170 0.2 – 0.4
1.9 (77) 0.15 (3.9)
B223 BECOPAD 220 0.3 – 0.5
2.5 (100) 0.15 (3.9)
B273 BECOPAD 270 0.5 – 0.7
3.3 (135) 0.15 (3.9)
B353 BECOPAD 350 0.7 – 1.0
3.9 (160) 0.15 (3.9)
B453 BECOPAD 450 1.0 – 2.0
7.4 (300) 0.15 (3.9)
B553 BECOPAD 550 2.0 – 3.0
14.0 (570) 0.15 (3.9)
B583 BECOPAD 580 8.0 – 10.0
87.6 (3571) 0.15 (3.9)
下载链接
X
Download Close