知识搜索
下载文档 () / 20
动力,因我们而不同*

BECO INTEGRA DISC MB

Eaton's BECO INTEGRA DISC MB stacked disc cartridge housing is an enclosed depth filtration system which can be used from coarse filtration to microbial removal filtration of liquids in the food and beverage industries.

Design
Food & Beverage
Filter area
20.45 - 159.31 ft² (1.9 - 14.8 m²)
Material
Stainless steel, AISI 316L

核心功能

  • ATEX certified
  • High chemical resistance through the use of quality stainless steel materials, AISI 316 L / AISI 316 Ti
  • Easy handling and good cleanability thanks to ergonomic design
  • Quick and simple replacement of the empty stacked disc cartridges
  • Low capital costs with relatively large filter areas and simple integration into the process
  • Variable application options through the use of different stacked disc cartridges with flat or double O-ring adapter
  • Adaptation of the filter area to specific requirements through variable column heights
  • Small footprint through compact design and easy integration into the filtration process
  • Other designs and further components for expansion to complete systems are available, depending on requirements

Industries include:

  • Beer
  • Wine
  • Fruit juice
  • Fruit wine

规格

Specifications

Type Filter area
ft2 (m2)
Number
and size of
stacked disc
cartridges
Dimensions
A x B x C
in (mm)
Vessel capacity
gal (l)
12"/1F 20.45 (1,9) 1 x 12"
13.6 x 38.2 x 12.4 x 22.6
345 x 970 x 315 x 575
8.45 (32)
12"/2F 40.90 (3,8) 2 x 12"
13.6 x 48.8 x 12.4 x 22.6
345 x 1240 x 315 x 575
14.00 (53)
12"/3F 61.35 (5,7) 3 x 12"
13.6 x 59.9 x 12.4 x 22.6
345 x 1520 x 315 x 575
19.55 (74)
12"/4F 81.81 (7,6) 4 x 12"
13.6 x 71.7 x 12.4 x 22.6
345 x 1820 x 315 x 575
25.36 (96)
16"/1F 39.83 (3,7) 1 x 16"
13.6 x 38.6 x 14.0 x 26.6
345 x 980 x 355 x 675
16.64 (63)
16"/2F 79.65 (7,4) 2 x 16"
13.6 x 49.2 x 14.0 x 26.6
345 x 1250 x 355 x 675
27.74 (105)
16"/3F 119.48 (11,1) 3 x 16"
13.6 x 61 x 14.0 x 26.6
345 x 1550 x 355 x 675
38.83 (147)
16"/4F 159.31 (14,8) 4 x 16"
13.6 x 72.8 x 14.0 x 26.6
345 x 1850 x 355 x 675
50.46 (191)
Type Article no. Weight
12"/1F MB120850 97 (44)
12"/2F MB220850 111 (50)
12"/3F MB320850 128 (58)
12"/4F MB420850 139 (63)
16"/1F MB140850 166 (75)
16"/2F MB240850 190 (86)
16"/3F MB340850 219 (99)
16"/4F MB440850 245 (111)
下载链接
X
Download Close