知识搜索
下载文档 () / 20
动力,因我们而不同*

LOFPLEAT AG

Get absolute efficiency with this cost-effective all polypropylene cartridge. The pleated design provides a large surface area for long lasting filtration efficiency.

Eaton’s LOFPLEAT AG absolute rated filter cartridges are suitable for a wide range of critical process applications.

Filter material
Polypropylene (PP)
Retention
99.98% efficiency
Max. operating temperature
176 °F (80 °C)

核心功能

  • Fits broad application range with 0.45 to 50 μm retention rating
  • Beta rating of 5000, 99.98% efficiency
  • High flow and long service life for minimum maintenance
  • Available in continuous lengths up to 40 inches
  • Eliminates dirt unloading at high differential pressures due to fixed pore structure
规格

Specifications

Filter material Polypropylene
Retention ratings 0.45, 1, 5, 10, 25, 50 μm
Retention efficiency 99.98%
Lengths (nominal) 10", 20", 30", 40"
Adapter codes DOE, 1, 2, 3, 4
Inner core Polypropylene
End caps Polypropylene
Cage Polypropylene
Max. operating temperature 176 °F (80 °C)
Max. differential pressure in flow direction

58 psid (4.0 bar) at 70 °F (21 °C)
35 psid (2.4 bar) at 176 °F (80 °C)

下载链接
X
Download Close