知识搜索
下载文档 () / 20
动力,因我们而不同*

LOFPLEAT EE

This disposable filter element can be used for a wide range of applications. The pleated polypropylene filter material provides a large filtration surface area, which allows for maximized flow rate in the system.

Eaton’s LOFPLEAT EE all-polypropylene filter cartridges with an economically efficient design are suitable for a wide range of process applications.

Filter material
Polypropylene
Retention
90% efficiency
Max. operating temperature
176 °F (80 °C)

核心功能

  • Filtration efficiency of 90%
  • Retention ratings from 0.45 to 50 μm
  • Available in lengths up to 40"
  • Pore structure design resists dirt unloading
  • Polypropylene construction and multiple gasket/O-ring options for broad application range
规格

Specifications

Filter material Polypropylene
Retention ratings 0.45, 1, 5, 10, 25, 50 μm
Retention efficiency 90%
Lengths (nominal) 10”, 20”, 30”, 40”
Adapter codes DOE, 1, 2, 3, 4
Inner core Polypropylene
End caps Polypropylene
Cage Polypropylene
Max. operating temperature 176 °F (80 °C)
Max. pressure difference in flow direction

58 psid (4.0 bar) at 70 °F (21 °C)
35 psid (2.4 bar) at 176 °F (80 °C)

下载链接
X
Download Close