知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHA Brillant liquid

Riddling aids are special products for improving the riddling characteristics of sparkling wine

SIHA Brillant liquid riddling aid is a homogeneous colloidal suspension that improves the fermentation and agitation effect when champagne is fermented in the bottle. It prevents the yeast from sticking to the sides of the bottles (mask formation).

Feature
Improvement of fermentation and agitation effect
Composition
Homogeneous colloidal suspension
Dosage
max. 60 - 80 ml/hl

核心功能

  • Better distribution of the yeast during fermentation
  • Quick and reliable separation of the yeasts by agitation
  • Homogeneous, compact sediment in the neck of the bottle
  • Suitable for manual and mechanical agitating methods
规格
Application SIHA Brillant liquid

fl oz/1,000 gal
(ml)
SIHA Tannin liquid

fl oz/1,000 gal
(ml)
Méthode Champnoise
(Bottling fermentation)
76.80 – 102.40
(60 - 80)
76.80
(60)
下载链接
X
Download Close