知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHA Tannin liquid

Riddling aids are special products for improving the riddling characteristics of wine and champagne.

SIHA Tannin Liquid riddling aid is a special homogeneous tannin solution extracted from gall nuts and edible chestnuts. The maturity and typical flavor of wine and champagne is positively influenced.

Feature
Improvement of fermentation and agitation effect
Composition
Special homogeneous tannin solution
Dosage
max. 60 ml/hl

核心功能

  • Enhances the development of the bouquet and aroma during fermentation
  • Promotes the development of wine and champagne after fermentation
  • Together with SIHA Tannin Liquid fining agent forms a compact sediment when champagne is fermented in the bottle (Méthode Champnoise)
规格
Application SIHA Tannin liquid

fl oz/1,000 gal
(ml)
SIHA Brilliant liquid

fl oz/1,000 gal
(ml)
Méthode Champnoise
(Bottling fermentation)
76.80
(60)
76.80 – 102.40
(60 - 80)
下载链接
X
Download Close