下载文档 () / 20
动力,因我们而不同*

JDX series sealed breakaway connector

JDX series offers a quick-release solution for indoor and outdoor applications, with a break-away system that eliminates the need for manual unlocking. It disengages at specified pull-force levels to ensure safe, quick disconnects if the cables becomes entangled.

JDX connectors are ruggedized for high vibrations, shock environments and high temperatures, and their small, light-weight design allows access in tight applications. Rated IP68 in mated and unmated conditions, this series protects your equipment and is perfect for outdoor applications.

核心功能

  • Quick release: Breakaway design
  • Compact: Lightweight and high density
  • Waterproof: IP 68 in mated and unmated conditions
  • Rugged: Resists high vibration and high temperatures
  • Hybrid: Mixed power and signal contact layouts
规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close