下载文档 () / 20
动力,因我们而不同*

JMX series plastic push-pull connector

With its waterproof and extreme high-temperature resistance design, our JMX series is ideal for medical, instrumentation and measurement applications. Plastic push-pull connectors also can be used in a variety of industrial applications requiring lightweight yet durable harsh-environment interconnect solutions.

The JMX plastic push-pull connector series guarantees a reliable and secure connection with only two fingers. Connectors are available in six keys and nine color-identifying codes to avoid incorrect mating.

Capable of over 2,000 mating cycles, the JMX connector series is able to withstand steam autoclave sterilization per IEC 60601-1 (up to 200 cycles). In addition, it will protect your equipment from fluid ingress due to its IP68 attributes in mated and unmated conditions.

核心功能

  • Safe and waterproof: 2,000 cycles - IP68 in mated and unmated conditions 
  • Sterilization: Can withstand steam autoclave sterilization (up to 200 cycles)
  • Compliant with UL 1977 and IEC 61984, facilitating your equipment's compliance with IEC 60601-1 
  • Easy: Comfortable push-pull latch design with keying, color identification and blind mating features
  • Aesthetic: Ergonomic, lightweight and sleek

Enhanced connectivity

Locking mechanisms assist connector coupling and maintain electrical continuity, ensuring reliable performance.
规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close