下载文档 () / 20
动力,因我们而不同*

UTP series

Our UTP series of circular plastic connectors are suitable for industrial applications and compliant with major electrical IEC and UL standards to guarantee safe conditions for users. UTP connectors are also designed for IP65 sealing level applications. Their 1/3 bayonet coupling system supports quick system connections. Within the UTP series, we offer a large choice of layouts, shells and contact types, providing the option to mix within the same connector signal and power or copper and optics.

核心功能

  • Operating temperature range: -40° +105°C / /  104°F to 221°F
  • RoHS and REACH compliant
  • Standard: UL94V0 & IEC

Range intermateability

UTP connectors are fully compatible with UTS and UTG series which allows you to switch between series without tool or panel cut-out modifications.

Full range of accessories

The UTP series offers a complete catalog of accessories from backshells to caps for a complete interconnect solution.
规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close