下载文档 () / 20
动力,因我们而不同*

UTSX series

Upgraded for higher performance — the Souriau UTSX series is a full-plastic, waterproof circular connector designed for harsh environments. The series features reinforced bayonet pins and a broader range of layouts, sizes and mechanical keyings when compared to its predecessor, the UTS series.

核心功能

  • Impact resistant up to IK05
  • IP68/69K
  • UV resistant for up to 5 years outdoors
  • Large selection of configurations

Interchangeable with other Souriau TRIM TRIO® connectors

The UTSX series shares a unique design of contacts that are interchangeable across our connector series — UTS, UTGX and UTO. This allows you to simplify your supply chain and maintain the same cabling process across all ranges so you can easily switch from one series to the other across the applications in your operation.

Reliable connections in harsh environments

UTSX series connectors are waterproof, lightweight, withstand 250 mating cycles and are manufactured from materials that have UV and corrosion resistant properties. They are IP68/69K rated even in dynamic conditions and available with multiple contact layouts for design flexibility, including hybrid power/signal and hybrid copper/fiber.

Easy, quick and safe to use in a wide range of applications

From off-road machinery to instrumentation and water management, the easy to grip UTSX connector has a vibration-resistant one-third bayonet coupling to confirm the connection with an audible and tactile click. The UTSX series is compliant with IEC and UL standards and is ideal for outdoor applications such as renewable energy and telecom infrastructure, as well as conditions where humidity or corrosive agents would compromise metal components.

Enhanced connectivity

Locking mechanisms assist connector coupling and maintain electrical continuity, ensuring reliable performance.
规格
Eaton UTSX series technical specification

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close