下载文档 () / 20
动力,因我们而不同*

MTL HART Over Ethernet Interface

Eaton’s MTL HTP-SC08-ET / HTP-SC16-ET HART over Ethernet Interface, available in 8 or 16 channels, seamlessly integrates with the MTL4851 HART multiplexer, supporting 2, 3, and 4-wire smart transmitters. This advanced system converts HART data into Modbus TCP over Ethernet, with an integrated web server for effortless IP configuration.

Our Ethernet backplane ensures high-speed data transmission, significantly enhancing the performance of HART devices by enabling faster and more reliable communication. Designed for scalability, it is compatible with HART versions 5 through 7, offering unparalleled flexibility and future-proofing your operations.

Enhanced Connectivity
Simple Ethernet interface for seamless device connectivity and data management
Efficient Monitoring
Integrates with HART software for streamlined monitoring and control
Reliable Performance
Fault-tolerant channels with LED indicators for quick fault diagnosis and minimal downtime

Product Video

Certifications and compliances

  • CE
  • EMC
  • Zone 2 mounting planned

Design features

  • HART Information over Modbus TCP Ethernet interface
  • Connection to 2,3 and 4 wire smart transmitters
  • Power to the field transmitters through backplane interface
  • Short circuit protected channels
  • Loop current and status over Modbus TCP interface
  • IP Configuration through webserver
  • Ethernet comms DTM for integration with asset management software
  • Status and comms LED for Ethernet communication 
规格

Ordering Information

For ordering information, please visit the resources section for this product family.
下载链接
X
Download Close