知识搜索
下载文档 () / 20
动力,因我们而不同*

MTL AMS Alarm Management Software

The Crouse-Hinds series MTL Alarm Management Software has been designed as a ready to use standard package to provide alarm display information in conjunction with  Annunciators, Event Recorders and Alarm Systems and is a powerful graphical Human Machine Interface (HMI). The AMS Software is designed to provide the user with the ability to view, store and export alarm and event data dynamically or for later analysis.

The operator can see the occurrence of new alarms, clearly showing the channel, priority/group, time/date and when the alarm has returned to normal.  The standard package will suit most alarm monitoring applications, although this package can be used as a platform to create custom Alarm Management Software for more complex display or analysis requirements.  The software provides an easy method of viewing current alarms and historical data as well as being able to filter by time, text or priority and to export to databases or spreadsheets for further analysis.

Efficiency
Modbus series or AMS time stamping protocol
Reliability
Archive all events to computer
Ease of Use
User configurable by text, color and priority

Design features

  • View current or historical alarms
  • Filter by time, text or priority in seconds
  • Export facility to Access database 
  • User configurable for text, colour and priority
  • Import all alarm settings from Excel spreadsheet
  • Archive all alarms / events to computer system
  • View and record system errors, inhibited alarms and configuration changes
规格

Ordering Information

For ordering information, please use the link below to visit the resources section for this product family
下载链接
X
Download Close