知识搜索
下载文档 () / 20
动力,因我们而不同*

MTL 725 Programmable Alarm Annunciators

The Crouse-Hinds series MTL 725 range of Alarm Annunciators provide the ideal solution to all your alarm system requirements. This innovative and unique design gives exceptional flexibility, reliability and programmability.

With a range of three window sizes and six LED colors, a configuration and size will be available to match your exact requirements.  Each individual alarm way is fully programmable from the front, using the integral programming module. This allows for many thousands of possible combinations.

Numerous relay outputs are included as standard to connect to external equipment and individual repeat relays can be supplied as an option. The ASIC technology utilised in this design has a proven track record in a wide range of industries around the world.

Efficiency
Fully programmable from front
Reliability
Fewer components for high reliability
Ease of use
Ultra-bright LEDs in 6 colors

Certifications and compliances

CE Marked:

  • Designed to meet the requirements of European EMC and LVD Directives

Compliance:

  • Emissions to BS EN 61000-6-4:2007+ A1:2011
  • Immunity to BS EN 61000-6-2:2005
  • LVD to BS EN 61010-1:2010 and IEC61010-2-201

Surge Immunity:

  • To ANSI/IEEE C37.90.1:1989 BS EN 61000-4-5:2006

Environment:

  • Operating temperature: -20ºC to 60ºC
  • Humidity 0-95% RH, non-condensing

Protection:

  • Front of panel: IP41
  • Rear of enclosure: IP20
  • Optional covers and enclosures to provide IP54 up to IP67 protection

Design features

  • Only 145mm deep
  • Modular construction from 1 to 256 alarm channels
  • Multi-redundant design so there is no single point of failure
  • Choice of window sizes
  • Available in six colors with conventional filament lamps or removable LED assemblies
  • Each channel programmable from the front
  • Low cost RS485 bi-directional communications option
  • Panel or 19” rack mounting or fully integrated into wall mounting or floor standing enclosures
  • Proven, ASIC-based technology: fewer components means higher reliability
规格

Ordering Information

For ordering information, please use the link below to visit the resources section for this product family
下载链接
X
Download Close