知识搜索
下载文档 () / 20
动力,因我们而不同*

MTL Dual Redundant Power Supply

Sold in conjunction with many of our industrial control and instrumentation products, Crouse-Hinds series MTL Dual Redundant Power Supplies will provide a stable and safe DC working voltage in industrial applications for many years.

The RT-AD range is based on two RT range Power Supplies to give the customer a reliable dual redundant power module together with indication and relay output used to indicate PSU failure.

Efficiency
True dual redundant power supply
Reliability
Input overload and reverse current protection
Ease of Use
Compact and efficient

Certifications and compliances

Each internal power supply meets compliance standards as below:

Conduction & Radiation:

  • All variants: EN55022 (CISPR22) Class B

Harmonic Current:

  • All AC input variants: EN61000-3-2,-3

Immunity:

  • All variants: EN61000-4-2, 3, 4, 5, 6, 8
  • All AC input variants: EN61000-4-11
  • 25W 110V DC and AC input, 40W 110V DC input, 60W 48V and 110V DC input, all 100W through 320W input variants: ENV50204, EN55024, light industry level, criteria A
  • 25W and 40W 48V DC input variants: ENV50204, EN55024, heavy industry level, criteria A
  • 40W and 60W AC input variants: EN61000-6-2 (EN50082-2), heavy industrial level, criteria A

LVD:

  • All variants: EN61010-1:2010 and IEC61010-2-201 

Environment:

  • Operating temperature: -10ºC to 60°C
    (Note - Some models need to be derated for operating temperature. For more details see the instruction manual.)
  • Operating humidity: 20-90% RH non-condensing

Design features

  • Flexible dual redundant power supply
  • Incorporates two high quality switch mode power supplies
  • AC and DC input versions
  • Fully protected output
  • Typical hold up 20ms at 240VAC
  • Input overload and reverse current protection
  • Compact and efficient
  • Proven reliability
规格

Ordering Information

For ordering information, please use the link below to visit the resources section for this product family
下载链接
X
Download Close