知识搜索
下载文档 () / 20
动力,因我们而不同*

MTL P825 SmartAlarm Annunciator

The Crouse-Hinds series MTL P825 SmartAlarm Annunciator brings together many years of experience in Alarm Annunciator design, combined with new technology to offer you a compact, but advanced alarm monitoring system. 

The P825 SmartAlarm comes in three package sizes that offer one of the industry’s lowest operating power profiles for a similar device. Using the latest in componentry, our unique design offers flexibility in parameter configuration and low cost of ownership.

Installation ease
Compact DIN Box design
Reliability
High intensity LEDs
Flexibility
Optional Modbus communications

Design features

  • DIN Size Module with 8, 16 and 24 channel versions
  • Internally generated 24VDC signal supply, with options for powered inputs 24VDC, 125VAC/DC, 48VDC or 250VAC/DC
  • Pluggable LED’s in five coloors, Red, Yellow, White, Blue and Green
  • Remote Pushbuttons inputs with mappable functions
  • Each channel is fully software configurable through a front panel USB port using the intuitive set-up utility
  • Integrated power supply, providing direct connection to 85-264VAC or 88-300VDC.
  • Optional wide range DC supply 19-72VDC
  • Optional internal redundant power supply
  • Full ISA 18.1 Sequences built in, programmable via front panel USB connection
  • Flush panel units are IP40 rated, with an optional IP54 kit
  • No links required for relay configuration
规格

Ordering Information

For ordering information, please use the link below to visit the resources section for this product family
下载链接
X
Download Close