知识搜索
下载文档 () / 20
动力,因我们而不同*

MTL spur connectors

Crouse-Hinds series MTL 9321-SC and 9323-SC Spur Connectors are for use with FF816 Entity certified devices that need to be added to a segment powered by our MTL 9121-IS or 9122-IS FISCO power supply.  The MTL 9321-SC and 9323-SC is connected in the spur to limit the power for compatibility with the safety description of an Entity certified device, 24V, 250mA and 1.2W.

If field devices are to be mounted in Zone 0, or have an electrical connection into Zone 0 requiring EEx ia certification of the devices, then an MTL 9322-SC spur connector can be used. This is connected in the spur providing EEx ia current limiting. The 9322-SC is designed to work with our MTL 9121-IS IIC or 9122-IS IIB FISCO power supplies.

Certifications and compliances

Location of connector:

  • 9321-SC and 9323-SC: Zone 1, IIC T4 hazardous area or Class I, Div 1, Groups A—D T4 hazardous location.
  • 9322-SC: Zone 1, IIC T4 hazardous area with 9121-IS; Zone 1, IIB T4 hazardous area with MTL 9122-IS

Location of field wiring:

  • 9321-SC and 9323-SC: Zone 1, IIC T4 hazardous area or Class I, Div 1,Groups A—D T4 hazardous location.
  • 9322-SC: Zone 0, IIC T4 hazardous area or Zone 0, IIB T4 hazardous area with MTL 9122-IS

Certification is compatible with:

  • Fieldbus Foundation™ FF816-FISCO and Entity;  IEC/TS 60079-27 FISCO Technical Specification.

Certification code:

  • 9321-SC: II 1 G EEx ia IIC T4
  • 9323-SC: II 1 G EEx ib IIC T4
  • 9322-SC: II 1 G EEx ia IIC T4

Design features

  • DIN rail mounting simplifiles installation
规格

Ordering Information

For ordering information, please use the link below to visit the resources section for this product family
下载链接
X
Download Close