知识搜索
下载文档 () / 20
动力,因我们而不同*

MTL UC625 Programmable Alarm Annunciator

The Crouse-Hinds series MTL UC625 Alarm System offers the latest in ASIC technology packed into an compact design for applications where panel space is at a premium. However simple or complex your alarm requirement, the UC625 will deliver a cost-effective solution with its compact packaging, ASIC Technology and “no master module” philosophy.

Programmable alarm sequence, signal duplicating relays, dual horn relays, LED display, proven ASIC technology and dual redundant universal power inputs make it ideal for all industry sectors.

Efficiency
Available from 12 to 40 ways
Reliability
Integral redundant supplies with universal input
Ease of Use
Expansion units available

Certifications and compliances

EMC Compliance:

  • Immunity: EN61000-6-2:2005
  • Emissions: EN61000-6-4:2007

LVD Compliance:

  • Compliant with EN61010-1:2010 and IEC61010-2-201

Environment:

  • Operating Temp 0ºC to +60°C
  • Humidity 0–95% RH, non-condensing

Protection:

  • Front – IP51, Rear – IP20.
  • The rear of the UC625 must be protected by an enclosure which is at least IP30 and secured by a tool or key

Design features

  • Alarm Sequence selectable to ISA S18.1-1979
  • Available in a range of sizes from 12 to 40 ways
  • Expansion units available to create larger systems
  • Integral redundant supplies with universal inputs
  • Two additional ‘power failure’ alarms with relay outputs
  • Low power consumption
  • Exclusive ASIC Technology for greater reliability
  • Only 130 mm Installed Depth
规格

Ordering Information

For ordering information, please use the link below to visit the resources section for this product family
下载链接
X
Download Close